iglide® Q2 polymer flange bearing, metric

The durable heavy duty bearing

iglide® Q2, sleeve bearing with flange, mm
iglide® Q2, sleeve bearing with flange, mm drawing
1 from 2
iglide® Q2, sleeve bearing with flange, mm
iglide® Q2, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: Q2FM-0507-05
  • Material: iglide® Q2
  • Shape: Flange bearings
  • Dimensions:
    • d1 5 mm
    • d2 7 mm
    • d3 11 mm
    • b1 5 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Dry-running and maintenance-free
iglide® Q2 | The durable heavy-duty bearing
 
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Dry-running and maintenance-free


iglide® Q2 plain bearings represent high load capacities and good abrasion resistance at high loads. The price-performance ratio is outstanding. Solid lubricants reduce the coefficient of friction and improve the resistance to wear, which was markedly improved as compared to other iglide® plain bearings, especially for highly loaded pivot applications.
When to use it?
  • When high dynamic loads occur
  • When impacts, shocks and contamination occur in addition to high loads
  • For highly load pivoting motions
When not to use?
  • When only static loads occur
  • When high pv values occur in conjunction with high speeds
  • When you need a low cost all-round bearing
  • When soft shafts are in use

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call