iglide® R, sleeve bearing with flange, mm

Low-cost material, with low coefficients of friction and good wear resistance

iglide® R, sleeve bearing with flange, mm
iglide® R, sleeve bearing with flange, mm drawing
1 from 2
iglide® R, sleeve bearing with flange, mm
iglide® R, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: RFM-0405-04
  • Material: iglide® R
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective

iglide® R | Low-cost material, with low coefficients of friction and good wear resistance

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective
  • Very little humidity absorption
  • Self-lubricating and maintenance-free
  • Standard range from stock


The development of the iglide® R as a bearing material focused on high performance and very low cost. Especially in the dry operation low coefficients of friction and wear were to be achieved. Bearings made from iglide® R are selectively supported by a combination of solid lubricants. The PTFE- and silicon-free material achieves extremely low coefficients of friction in dry operation and runs largely free of stick-slip effects.
 
Typical application areas
Fitness and sports
Furniture/Industrial design
 
When to use it?
  • If high wear resistance at low loads is required
  • When a very cost-effective bearing is required
  • When very low coefficients of friction in dry operation are required
  • If edge loads occur
  • If you are looking for low water absorption
  • When PTFE and silicone are not allowed in your application
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service