iglide® Q, sleeve bearing with flange, mm

For high loads - wear-resistant on many shafts

iglide® Q, sleeve bearing with flange, mm
iglide® Q, sleeve bearing with flange, mm drawing
1 from 2
iglide® Q, sleeve bearing with flange, mm
iglide® Q, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QFM-0608-03
  • Material: iglide® Q
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 3 mm
    • b2 1 mm
  • More iglide® Q parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction

iglide® Q | For high loads - wear-resistant on many shafts

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
  • Resistant to dirt
  • Dry-running and maintenance-free
  • Standard range from stock


iglide® Q bearings were developed especially for extreme loads. Under high loads, iglide® Q figures among the iglide® materials that display the best wear resistance. From a radial pressure of 3625 psi, it outclasses even bearings made from the extremely abrasion resistant iglide® L280. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
 
When to use it?
  • For oscillating applications
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • If you need dirt-resistant bearings
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service