stepper Motors Overview Banner

Affordable Stepper Motors for Easy Integration

Find the ideal stepper motor for your application

  • NEMA sizes 8 – 34
  • Easy pairing with drylin linear actuators
  • Cost-effective & quiet operation
  • Encoder and brake for extra safety
  • IP68 (waterproof) and IP00 (vacuum) options available
  • Standardized connection to common motor controllers

Browse DC & Brushless DC motors, controllers, and more!

Stepper Motor Linear Actuators

spindle motors
  • Also known as lead screw stepper motors
  • High-helix & trapezoidal lead screws & nuts
  • Motor drives available

Direct-Current (DC) Motors

Direct-current motors
  • Also available with protective housing
  • Torque 0.1-1.8 Nm, speed up to 440rpm
  • Increased anti-rotation, machined flat motor shaft

Brushless DC (EC/BLDC) Motors

EC motors
  • With hall and encoder
  • Installation sizes NEMA: 17, 23, 23XL and 34
  • Virtually wear-free for very high speeds

Motor Controllers

  • No programming knowledge required
  • Easy control & exact positioning
  • Sample programs available

Linear Actuators

Linear Actuators
  • ​Belt-Driven Actuators
  • Lead Screw Actuators with Rails
  • Lead Screw-Driven Actuator with Shafts​

Motor Accessories

  • Connection cables
  • Power supply & control units
  • Proximity switches

White Paper: 11 Tips for Selecting the Right Motor Control Unit

selecting the right motor controller white paper

Configure a Custom Design with a Motor

Linear Actuator Configurator

Linear Actuator Configurator

Screw-Driven Configurator

Screw-driven Configurator

Lead Screw with Motors Expert

Lead Screw Assemblies with Motors Expert

FAQ: Frequently Asked Questions

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

drylin E Automation Technology Product Manager

(800) 521-2747Contact an Expert

Customer Service