igubal self-aligning bearing banner image

Self-Aligning Bearings from igus® Reduce Costs by 40% & Weight by 80%

Self-lubricating, corrosion-resistant & maintenance-free plastics for industrial equipment

  • 100% self-lubricating and maintenance-free
  • Extremely cost-effective and lightweight
  • Dirt and dust resistant, vibration-damping
  • Corrosion-resistant, can be used in liquid
  • Inner rings set in housings with very little clearance
  • Resistant to temperatures up to 392°F
  • 24-48 hour delivery, no minimum order quantity

Shop igubal® self-aligning bearings:

Rod ends

Rod ends
  • Vibration damping and corrosion resistant
  • Dimensional series K & E according to DIN ISO 12240
  • High temperature, chemical resistant and food contact options available

Two and four bolt flange bearings

Bolt flange bearings
  • Easy installation
  • High load capacity options
  • Food contact and high temperature options available
  • High rigidity and durability, very lightweight

Pillow blocks

Pillow block bearing
  • Split housing options for easy installation and removal
  • Large shaft diameter options
  • Metal housing with JEM spherical inserts
  • Maintenance-free dry operation, self-lubricating

Clevis joints

Clevis joints
  • High tensile strength, very lightweight
  • Vibration and noise damping
  • Can be used with dimensional series E rod ends
  • Left or right-hand thread

Spherical bearings

Self-aligning Spherical bearings
  • Easy handling and very cost-effective
  • Chemical resistant, lightweight and robust
  • Also available as double joints
  • Temperature resistant up to 392°F

Spherical balls

Self-aligning Spherical balls
  • Maintenance-free dry operation
  • Corrosion-resistant, very lightweight
  • High compressive strength and elasticity
  • Spherical balls for metal housings

Injection-Molded Insert Bearings

Self-aligning JEM insert bearings

FAQ: Frequently Asked Questions

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Email