close-up of molecules to represent uv robot and disinfection automation

Components for UV disinfecting robot & disinfection for automation

Browse applicable e-chain® cable carriers & chainflex® cables

E2 micro & mini cable carriers

e-chain micro/mini
  • Available as closed system, openable from both sides along inner & outer radius
  • Integrated brake for smooth, quiet running use
  • 25% longer unsupported length & 100% higher fill weight in comparison to comparable chains
  • Optional opener tool for quick close/open

PUR/TPE robot & special cables

PUR/TPE robot cables
  • For multi-axis robots, cobots and 3D movements
  • Outer jacket: PUR and TPE options
  • Coolant, notch, hydrolysis and microbe-resistant
  • Halogen, silicon and PVC-free
  • Flame retardant
  • Oil-resistant according to DIN EN 50363-10-2

Pre-assembled cable carriers

readychain pre-assembled cable carriers
  • Reduction of manufacturing costs, less downtime
  • Minimal amount of logistics, no storage space needed
  • Procurement optimization, one system/part #
  • Reduce assembly time by up to 95%
  • On-site installation and assembly

Contact a drylin® or iglide® expert

matt contact cta

Contact an e-chain® or chainflex® expert

dan contact CTA

Browse applicable dry-tech® bearings, slewing rings, linear actuators & custom parts

Anti-bacterial plastic bearings

anti-bacterial bearings
  • Plastic plain, sleeve and flange bearings
  • Self-lubricating, grease-free, dirt/dust resistant
  • For low/medium loads & better wear rates
  • 3D-printed, injection-molded & other custom parts

Linear & Leadscrew Actuators

linear actuator
  • Low-cost, low-profile, easily configurable
  • Support rails give added torsion-resistance
  • Many liner, shaft and nut material options
  • Available in stainless steel and X-Y configurations

Modular gearbox system

Modular Gearbox System
  • Motor or manual drive, rack & pinion included
  • Modules can be connected in series or in parallel
  • INI kit available, configurable in many lengths
  • For 5° - 50°C, Stroke length: 60 - 1,050mm