drylin n banner

drylin® N Low Profile Linear Slides

Rails designed for small installation spaces

  • Available in 4 different sizes
  • Quiet operation, lightweight
  • Space efficient
  • Cost-effective
  • Self-lubricating and maintenance-free
  • Corrosion resistant
  • Clamps and end caps available
  • Available as linear actuator (SLN)

Browse low-profile linear guide rails, carriages & accessories

drylin® N low-profile guide rails for linear applications with compact installation space

Guide rails

  • Offering: 6 mm (0.24”), 9.5 mm (0.37”), 12 mm (0.47”) heights
  • 17 mm (0.67”), 27 mm (1.1”), 40 mm (1.57”), 80 mm (3.15”) widths
  • clear anodized or black anodized aluminum
  • available with or without mounting holes
drylin® N carriages for linear applications with compact installation space

Carriages

  • Materials available:
    • high-performance iglide® polymers
    • zinc casting with clip-on or overmolded plastic liner
    • zinc die-casting with thread hole
    • pre-loaded prism slide available
drylin® N Accessories icon

Accessories

  • End stops and end clamps available
  • Help secure linear rails within the rail profile
  • Prevents carriage over-travel
  • Various products available in black or silver anodized aluminum, recycled polymers, and solid plastic

drylin® N sample box image

Request your free drylin® N sample box

Applications

drylin® N for use in furniture manufacturing

drylin® N for use in furniture manufacturing

drylin® N for use in 3D Photography

drylin® N low-profile guide system for 3D camera

Desk or cabinet drawers:

Desk or cabinet drawers:

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

(800) 521-2747Contact an Expert

Customer Service