drylin NT Banner

Self-lubricating telescopic rails: drylin® NT

  • Lightweight
  • Clean – oil and grease-free
  • Detents available (size -35)
  • Industrial and medical furniture
  • Machinery service drawers

Shop drylin® NT:

drylin® NT telescopic rails

NT-35/NT-60 No Detent

  • Extends up to 1,200mm or 2,000mm
  • Overextensions possible
drylin® NT telescopic rails with locking mechanism

NT-35 With Detents

  • For defined stopping positions
  • NT-35 Only
NTP27 telescopic guides

NTP27 polymer telescopic guides

  • Extension length 150mm
  • Quiet operation because balls are dispensed with
  • Self-lubricating, corrosion-resistant

White Paper: Telescopic Rails Solutions and Benefits

Telescopic Rails Solutions and Benefits WP Graphic

Durable

Dirt-resistant

Corrosion-resistant

Lightweight

Quiet

Self-lubricating

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

+1 800 521 2747Contact an Expert

Customer Service