chainflex® control cable CF140US

CF140US-05-02 product image
igus-icon-lupe
  • Outer jacket: PVC
  • Shielded
  • Oil-resistant
  • Flame-retardant
igus-icon-lieferzeitCF140US.05.02
earlier: CF140US-05-02
2 x 20 AWG (0.5)

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h