1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JFM-0408-06
- Material: iglide® J
- Shape: Flanged bearings
- Dimensions:
- d1 4 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 2 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- High wear resistance on (almost) all shafts
- Low wear against different shaft materials
- Very low coefficients of friction in dry operation
- Vibration-damping
iglide® J
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Over 250 dimensions available from stock
- Low wear against different shaft materials
- Very low coefficients of friction in dry operation
- Vibration-damping
- Good resistance to chemicals
- Best material to use with soft shaft materials
- Low moisture absorption
When to use it?
| When not to use? |
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?