chainflex® control cable CF5

CF5.05.02 product image
igus-icon-lupe
1. Gusset-filling extruded, oil-resistant PVC mixture 2. High tensile strength centre element 3. Cores wound in bundles around high tensile strength core element
igus-icon-lupe
CF5.05.02 product image
igus-icon-lupe
1 from 3
CF5.05.02 product image
1. Gusset-filling extruded, oil-resistant PVC mixture 2. High tensile strength centre element 3. Cores wound in bundles around high tensile strength core element
CF5.05.02 product image
  • Requirements: For heavy duty applications
  • Download Data Sheet
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.2
igus-icon-lieferzeit-dotCF5.05.02
earlier: CF5-05-02
2 x 20 AWG (0.5)

Contact Us

Questions or product information? Please contact:

Customer Service