Change Language :

Don’t have much space to spare for your machine? Our drylin® miniature linear actuators are perfect for tight installation spaces. They are designed with high-performance polymer bearings, blocks and aluminum profiles, which make for very lightweight systems. They can also be outfitted with stepper, dc or ec motors. You can utilize multiple lead screw pitches, including our dryspin® screws and nuts, which offer a longer lifetime, more efficiency, and quieter operation compared to many other lead screw systems. Our SLN and SLT systems are also available in configurations that include anti-backlash and radial clearance adjustment for better accuracy. Ideal applications for drylin® miniature linear actuators include lab machinery, small benchtop CNC routers, 3D printers, kiosk and vending machines, and aerospace applications.
Benefits:


For a motorized low-profile linear module lead screw drive, igus sells powerful lead screw stepper motors. The motors are offered in three sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centering and a long service life for minitature linear actuators.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!