iglide® W300, sleeve bearing with flange, mm

Excellent wear resistance on (virtually) all shafts

iglide® W300, sleeve bearing with flange, mm
iglide® W300, sleeve bearing with flange, mm drawing
1 from 2
iglide® W300, sleeve bearing with flange, mm
iglide® W300, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WFM-1012-10
  • Former part number: LFM-1012-10
  • Material: iglide® W300
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • d3 18 mm
    • b1 10 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Previously named iglide L280
  • Excellent wear resistance on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction

iglide® W300 | Excellent wear resistance on (virtually) all shafts

*Previously named iglide L280
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Over 400 dimensions available from stock
  • For especially long service life
  • Low coefficient of friction
  • Excellent wear resistance on (virtually) all shafts
  • Also suitable for soft shafts
  • Dirt resistant
  • Self-lubricating and maintenance-free


iglide® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. This material is the most tolerant of these external effects out of all the iglide® range.
 
When to use it?
  • When especially high service life is necessary
  • When low coefficients of dynamic friction and high wear resistance are needed
  • For use on 304 stainless steel shafts
  • For harsh environments and very rough shafts
  • Dirt-resistant
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service