XY Gantries

XY Gantries & Cartesian Robots

Maintenance-free, easily customizable, automated gantry solutions

  • Workspace: Up to 2,500mm
  • Positioning accuracy: Approx. +/-0.5mm
  • Max load: 80N (18lbs) *horizontally mounted
  • Max speed: 1.5m/s
  • Ready-to-install configurations with fast assembly
  • Rigid design ensures support in both confined spaces and high-torque applications
  • Compatible with stepper motors, EC/BLDC, and DC motors
  • Higher load and speed options available

Gantry Configurator

Gantry Configurator

Robot Control Software

iRC - Robot Control Software


Browse Gantries

XY actuator

YZ Gantry

  • Workspace: Up to 800 x 500mm
  • Payload: Up to 5kg
  • Precision: Up to 0.2mm
  • Max Speed: 1m/s
XYZ Gantry

XYZ Gantry

  • Workspace: Up to 800 x 800 x 500mm
  • Payload: 2.5kg
  • Precision: Up to 0.8mm
  • Max Speed: 0.5m/s
Gantry Palletizer

Palletizing Gantry Robot

  • Starting at $13,467.50
  • Up to 2000 x 2000 x 1000mm
  • Payload: Up to 10kg

Components for Gantry Systems

plain plastic bearings

Plain Bearings

  • Self-lubricating, clean, quiet & lightweight
  • Over 50 material type options available
linear bearings and slides

Linear Bearings & Rails

  • Always self-lubricating & maintenance-free
  • 6 linear system style options
drylin linear actuators

Linear Actuators

  • Belt-driven and screw-driven versions available
  • Self-lubricating, clean, quiet & maintenance-free

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Browse the Engineer's Toolbox

FAQ: Frequently Asked Questions

gantry diagram
gantry workspace
xy actuator
xy gantry
xyz gantry

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service