#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
higher RPMs
higher precision
Reduced axial clearance
Belt drive facilitates radial loads
Constant torque
Freely selectable stroke lengths
| Ordering number | Max. stroke length |
Aluminium Shaft | Steel shaft | Max. stat. load capacity |
max. rotation speed |
max. feed rate |
||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Additional (per weight 100 mm) |
Additional (per weight 100 mm) |
|||||||||||
| [mm] | [kg] | [kg] | [kg] | [kg] | axial [N] |
radial [N] |
[1/min] | [m/min] | ||||
| SHT-BB-12-AWM (1) | 500 | 0.1 | 0.2 | 0.8 | 0.7 | 350 | 1400 | 1500 | 3 | Upon request | ||
| SHT-BB-12-EWM (1) | 500 | 0.1 | 0.2 | 0.8 | 0.7 | 350 | 1400 | 1500 | 3 | Upon request | ||
| SHT-BB-20-AWM (1) | 900 | 0.3 | 0.6 | 2.3 | 1.9 | 1000 | 4000 | 1500 | 6 | Upon request | ||
| SHT-BB-20-EWM (1) | 900 | 0.3 | 0.6 | 2.3 | 1.9 | 1000 | 4000 | 1500 | 6 | Upon request | ||
| SHT-BB-30-AWM (1) | 1000 | 0.6 | 1.4 | 5.8 | 4.6 | 1500 | 6000 | 1200 | 6 | Upon request | ||
| SHT-BB-30-EWM (1) | 1000 | 0.6 | 1.4 | 5.8 | 4.6 | 1500 | 6000 | 1200 | 6 | Upon request | ||
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft
| Ordering number | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| -0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | |||||||||
| SHT-BB-12-AWM (1) | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 | Upon request | |
| SHT-BB-12-EWM (1) | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 | Upon request | |
| SHT-BB-20-AWM (1) | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 | Upon request | |
| SHT-BB-20-EWM (1) | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 | Upon request | |
| SHT-BB-30-AWM (1) | 180 | 189 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 | Upon request | |
| SHT-BB-30-EWM (1) | 180 | 189 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 | Upon request |
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft
| Ordering number | tg | kt | s | sk | sg | Kg | d | T | l2 | d2 | ha | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ±0,1 | Standard** | ||||||||||||
| SHT-BB-12-AWM (1) | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR 10 x 2 | 17 | TR 10 x 2 | 18 | Upon request | |
| SHT-BB-12-EWM (1) | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR 10 x 2 | 17 | TR 10 x 2 | 18 | Upon request | |
| SHT-BB-20-AWM (1) | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR 18 x 4 | 26 | 12 h9 | 23 | Upon request | |
| SHT-BB-20-EWM (1) | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR 18 x 4 | 26 | 12 h9 | 23 | Upon request | |
| SHT-BB-30-AWM (1) | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | TR 24 x 5 | 38 | 14 h9 | 36 | Upon request | |
| SHT-BB-30-EWM (1) | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | TR 24 x 5 | 38 | 14 h9 | 36 | Upon request |
* TR10x2 with tapered lead screw end, optionally with machined lead screw end
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft