drylin® SLN-27 econ linear module

  • Entry-level model with basic slide made of igus® polymer
  • For the smallest installation spaces
  • Stroke length 40 mm
  • Pitch 6.35 x 25.4 mm
  • Handwheel included, ⌀ 22 mm
Product description
drylin® SLN linear axes offers an optimum solution in confined installation spaces. The axis measures just 138 x 22 mm including the handwheel and has a stroke length of 40 mm. The spindle axis runs extremely quietly thanks to the lubricant-free plastic glides
extremely quiet and is also very light. The axis is based on the tried-and-tested drylin® N system in size 27, while a slide type from the econ series and a plastic crossbeam were used, making the linear module particularly cost-effective. The drive is provided by a dryspin® steep thread spindle with plain bearings made of stainless steel with a pitch of 6.35 x 25.4 mm. The spindle journal has an unmachined length of 15 mm.

Do you need a different dimension? No problem. Configure your individual linear module here: Configure a custom linear actuator!

Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Max Wahle

dryspin Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302