Order Machined, Turned, and Milled Parts Online

  • Transparent, instant pricing
  • Automated feasibility and tolerance checks
  • Components may ship in as little as 15 days
  • Predictable service life

Large variety of iglide® materials to choose from:

High surface quality:

Precise component dimensions with tight tolerances:

A cost-effective method for custom parts:

igus® Manufacturing Standards

  • up to 30mm (~1.18 in): IT 9/10
  • from 30 to 180mm (~1.18 to ~7.09 in): IT 10/11
  • from 180 to 500mm (~7.09 to -19.69 in): IT 11/12/13
  • over 500mm (~19.69): Requires individual testing
calipers

CNC Machined Parts Application Stories

Sliding blocks for 2-post lift

Sliding block

Rollers for belt deflection in an ironing machine

Ironing machine

Component for a pasta sauce filling machine

Filling machine

Rollers for conveyor belt

Conveyor belt

FAQ: Frequently Asked Questions

Nate Guadagni
Nate Guadagni

Custom Parts Services Product Manager

1 401 438-2200