Slewing rings

Ready-to-Install, Self-Lubricating Slewing Ring Systems

The ideal solution for rotary applications

  • Tested in the industry's largest test laboratory
  • 100% maintenance-free & self-lubricating
  • Lightweight, resistant to dirt, dust & corrosion
  • Review service life with our online configurator
  • Ready-to-install and easy-to-assemble
  • Many designs available from stock

Shop PRT Slewing Rings

Slewing rings, PRT-01

PRT-01 Slewing Rings

  • Simple installation
  • High rigidity and wear-resistant
  • Replaceable, maintenance-free sliding elements
  • Available in aluminum or 316 stainless steel
  • Also in ESD and FDA-compliant versions
Slewing rings, PRT-02

PRT-02 Slewing Rings

  • Very lightweight
  • Outer ring made of anodized aluminum, 316 stainless steel or iglide® G
  • 30% lighter with plastic screws
  • Also available in FDA-compliant version
Slewing rings, PRT-04

PRT-04 Slewing Rings

  • 60% lighter and 50% more space-saving
  • Wear-resistant & maintenance-free sliding elements
  • Easy replacement and extension
  • Easy to install with replaceable sliding elements
Slewing Rings, PRT-05

PRT-05 Slewing Rings

  • Lighweight & cost-effective solid plastic
  • Durable combination of materials iglide® M260 and P4
  • Made from at least 97% regranulate
PRT-06 Slewing Ring Bearing

PRT-06 Slewing Rings

  • Up to 85% less expensive and only half the height of the PRT-04 series
  • Housing made of stainless steel or aluminum
  • Suitable for small installation spaces
Slewing rings, toothed

Toothed Slewing Rings

  • For very high loads and heavy-duty applications
  • Four tooth standards are available
  • Toothed belt profiles: T10, AT10, HTD8M
  • Stainless steel version available
Ultimate PRT Guide Teaser

The Ultimate PRT® Slewing Ring Guide

PRT® Expert Tool and Product Finder

Ultimate PRT Guide Teaser

Slewing Ring Application Stories

PRT for Furniture

PRT slewing ring for chair and table

Personal Garden Robot

EEVE, personal garden robot

Interactive Flipchart

flipchart

Assembly Table

Assembly table

Machine Tools & Machining Centers

Niels

Rotary Table Bearing for 360° Camera Shots

prt slewing ring bearing in mechapro camera turntable

Radiosurgery Operating Tables

PRT slewing ring in radiosurgery operating table

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

PRT Product Manager

1 401 438-2200Contact an Expert

Customer Service