orange banner that says "drylin linear motion technology" in white letters and shows images of a motor, linear actuator, lead screw, and linear bearing

drylin® Linear Motion Technology

Complete single-source linear systems with maintenance-free performance

Browse drylin® Linear Motion Technology

grey background with image of lead screw and nut

dryspin® Lead Screw Assemblies

gray background with an image of linear bearings

Linear Bearings & Slides

  • Shafts available in steel, stainless steel, anodized aluminum, and carbon fiber
  • Slide bearings, pillow blocks, and carriages available in stainless steel, aluminum, and diecast zinc
  • 1:1 Replaceable With Most Current Systems
gray background with an image of linear actuators

Linear Actuators

  • Screw-and-rail-driven, screw-and-shaft-driven, and belt-driven actuators available
  • Quieter than recirculating ball bearings
  • Pair easily with our motors and controllers
  • Easily configurable online
gray background with an image of motors and motor controller units

Motors & Motor Controllers

  • Easy pairing with drylin linear actuators
  • Cost-effective & Quiet operation
  • Suitable in harsh conditions due to IP65  and IP68-rated variants
  • Manual operation available
  • Controllers are compatible with numerous top-level industrial controllers

Blog: Designing a single-source
linear system with drylin® linear bearings

Linear Motion Technology Application Stories

Robot Delivery Service

Electric Wheelchair

Concrete 3D Printer

Field Drainage Machine

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

(800) 521-2747Contact an Expert

Customer Service