engine control sample

Download Sample Programs for Motor Control Systems

Faster integration of the dryve® motor control systems for your machines by combining simple control technology and the igus® sample programs.

  • Free download programs with master/control system program & dryve parameterization
  • Reduced integration time
  • Cost savings
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with commercially available single-board computers/developer boards
    (Arduino, Raspberry Pi, BeagleBone)

1. Sample programs D1-1-1212C-DIO-1

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Up to 32 travel movements
  • Reference/Homing run
  • Simple pick & place handling
  • Inspection tasks with camera

2. Sample program D1-1-1212C-AI-2

  • Suitable for Siemens TIA Portal V15.1
  • Control system via analogue input, digital inputs & outputs
  • Prefabricated function module (FB)
  • Define two positions in flexible terms using PLC
  • Reference/Homing run
  • Format adjustments
  • Height adjustments

3. Sample program D1-1-1212C-AI-3

  • Suitable for Siemens TIA Portal V15.1
  • Control system via analogue input, digital inputs & outputs
  • Prefabricated function module (FB)
  • Define a position in flexible terms with PLC
  • Reference/Homing run
  • Simple pick & place handling
  • Camera and sensor adjustments

4. Sample program D1-1-1212C-DIO-4

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Up to 32 movements can be started individually
  • Reference/Homing run
  • Pick & place handling
  • Inspection tasks with camera

5. Sample program D3-1-1212C-DIO-5

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Adjustable pause times for DC motors (S2)
  • Blow-off devices
  • Separation

6. Sample program D3-1-1212C-DIO-6

  • Suitable for Siemens TIA Portal V15.1
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Automatic positioning to external sensors
  • Stacking machines
  • Buffer memory

7. Sample program D1-1-1212C-StepDirection-7

  • Suitable for Siemens TIA Portal V15.1
  • Use of Siemens PTO (Pulse Train Output)
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Reference/homing run & flexible positioning
  • Simple pick & place handling
  • Automatic assembly machines

8. Sample program D1-1-RaspberryPI-ModbusTCP(GW)-8

  • Suitable for Raspberry PI
  • Python programming language (Thonny IDE)
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run & flexible positioning
  • Low-cost automation solutions
  • Testing & experimenting apparatus

9. Sample program D1-1-PC-ModbusTCP(GW)-9

  • Suitable for laptop or PC
  • Programming language Python (Thonny IDE)
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run and flexible ABSOLUTE positioning
  • Low-cost automation solutions
  • Testing & experimenting devices

10. Sample program D8-1-1212C-StepDirection-10

  • Works with Siemens TIA Portal V15.1
  • Use of Siemens PTO (Pulse Train Output)
  • Control system via digital inputs & outputs
  • Prefabricated function module (FB)
  • Flexible RELATIVE positioning in degrees (°)
  • Simple pick & place handling
  • Automatic assembly machines

11. Sample program D1-1-PC-ModbusTCP(GW)-11

  • Passend für LapTop oder PC
  • Programmiersprache LabVIEW 2017
  • Ethernet TCP/IP (Modbus-Gateway)
  • Referenzfahrt/Homing & flexible ABSOLUTE-Positionierung
  • Support und Anwendungsprojektierung LabVIEW durch Vikings Software GmbH (kostenpflichtig)
  • Kostengünstige Automatisierungslösungen
  • Prüf- & Experimentiergeräte

12. Sample program D1-2-PC-ModbusTCP(GW)-12

  • Sample program for 2 axes
  • Suitable for laptop or PC
  • Programming language Python (Visual Studio Code IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & flexible positioning
  • Low-cost automation solutions
  • Test & experimental setups

13. Sample program D1-1-1212C-ModbusTCP(GW)-13

  • Versions that work with Siemens TIA Portal V15.1
  • Uses Siemens Ethernet "OpenUserCommunication"
  • Prefabricated function module (FB)
  • Reference/homing run and relative/absolute positioning and speed
  • Pick & place handling
  • Automatic assembly machines

14. Sample program D1-2-RaspberryPI-ModbusTCP(GW)-14

  • Sample programs for two axes
  • Suitable for Raspberry PI
  • Python programming language (Visual Studio Code IDE)
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run & flexible positioning
  • Low-cost automation solutions
  • Small series

15. Sample program D8-1-ArduinoMega-DIO-15

  • Works with Arduino Mega 2560
  • C++ programming language (Arduino IDE)
  • Control via digital inputs and outputs (jog mode)
  • Automatic positioning to external sensors
  • Works with dryve D7, D8, and D9
  • Food tray dispensing
  • Feeding equipment

16. Sample program D1-1-ArduinoMega-DIO-16

  • Works with Arduino Mega 2560
  • C++ programming language (Arduino IDE)
  • Control system via digital inputs & outputs
  • Up to 32 movements can be started individually
  • Reference/homing run and flexible ABSOLUTE positioning
  • Sorting machines (height measurement)
  • Pick & place handling

17. Sample program D7-1-ArduinoMega-StepDirection-17

  • Works with Arduino Mega 2560
  • C++ programming language (Arduino IDE)
  • Control via digital inputs and outputs (pulse mode)
  • Flexible adjustment of speed and rotation direction (10-1200rpm)
  • Works with dryve D7, D8, and D9
  • Speed set with a keyboard
  • Flexible rotary applications

18. Sample program D9-1-ArduinoMega-StepDirection-18

  • Works with Arduino Mega 2560
  • C++ programming language (Arduino IDE)
  • Control via digital inputs and outputs (pulse mode)
  • Position set with a potentiometer
  • Works with dryve D7, D8, and D9
  • Manual positioning at a distance
  • Monitoring tasks with camera

19. Sample program D1-1-PC-ModbusTCP(GW)-19

  • Works with laptop or PC (Windows operating system)
  • C++ programming language (Visual Studio IDE)
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run and relative/absolute positioning and speed
  • Positioning functions
  • Laboratory and test assemblies

20. Sample program D1-1-PC-ModbusTCP(GW)-20

  • Suitable for laptop or PC (Windows operating system)
  • Programming language Visual Basic .NET 3.1 (Visual Studio IDE)
  • Ethernet TCP/IP (Modbus Gateway)
  • Homing & relative/absolute positioning & speed
  • Power cut-off via evaluation of the motor current
  • Customised automation solutions

21. Sample program D1-1-1212C-PROFINET-21

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 1 - target value speed 16 bit
  • Suitable versions for Siemens TIA Portal V15.1
  • Accelerations can be set via D1 GUI
  • Conveyor belts
  • Rotation applications

22. Sample program D1-1-1212C-PROFINET-22

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 2 - target value speed 32 bit
  • Suitable versions for Siemens TIA Portal V15.1
  • Accelerations can be set via D1 GUI
  • Conveyor belts
  • Winding systems

23. Sample program D1-1-1212C-PROFINET-23

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 7 - Single positioner with selection of the motion block
  • Suitable versions for Siemens TIA Portal V15.1
  • Homing & relative/absolute positioning
  • Pick & Place handling
  • Automatic assembly machines

24. Sample program D1-1-1212C-PROFINET-24

  • Use of Siemens "PROFINET/PROFIdrive"
  • Telegram 9 - Single positioner with setpoint direct input (MDI)
  • Suitable versions for Siemens TIA Portal V15.1
  • Homing & Relative/absolute positioning & Speed
  • Pick & Place handling
  • Automatic assembly machines

25. Sample program D1-1- CompactLogix5380-ModbusTCP(GW)-25

  • Use of Allen-Bradly "Ethernet TCP/IP (Modbus Gateway)"
  • Integration by means of "Add On Instruction" (AOI)
  • Rockwell Automation Logix Designer (Studio 5000)
  • Homing & relative/absolute positioning
  • Pick & Place handling
  • Format adjustments

26. Sample program D1-1-1212C-PROFINET-26

  • Use of Siemens "PROFINET/PROFIdrive"
  • Siemens FB 287 "SINA_PARA_S"
  • Versions that work with Siemens TIA Portal V15.1
  • Read/write parameters (PNU), e.g. "Actual motor current" or "Analogue input"
  • Filling systems, screwing applications with motor current/torque limitation
  • Automatic assembly machines or measuring applications with force measurement (motor current)

27. Sample programme D1-1-IndustrialPi4-ModbusTCP(GW)-27

  • PILZ IndustrialPI 4 - Industrial PC,
  • Programming via Node-RED
  • Ethernet TCP/IP (Modbus gateway)
  • Reference/homing run and relative/absolute positioning
  • Industrial automation
  • Positioning functions

28. sample program D1-1-1212C-ProfiNet-28

  • Use of Siemens "PROFINET/PROFIdrive"
  • Siemens technology objects and Telegram 1
  • Suitable versions for Siemens TIA Portal V20
  • Speed mode for left/right rotation
  • Material handling
  • Packaging machines, textile machines

29. sample program D1-1-315-Profinet-29

  • Use of Siemens "PROFINET/PROFIdrive"
  • Compatible with Siemens TIA Portal V15.1
  • Control via Siemens "SINA_SPEED" (Telegram 1)
  • Siemens S7-300 (CPU 315-2 PN/DP)
  • Speed ​​mode for forward/reverse rotation
  • Simple pick and place handling via rotary motion
  • Winding and rewinding systems

drylin® D1/D3 motor controllers

  • Fast commissioning
  • Simple and intuitive user interface
  • Compatible with industrial controls
  • For all drylin® linear actuators
D1 Motorsteuerung

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

drylin E Automation Technology Product Manager

(800) 521-2747Contact an Expert

Customer Service