truck on road

High-Performance Polymers for Trucks and Trailers

igus® Polymer Products for Trucks & Trailers

iglide® G flange bearing

iglide® G flange bearings
  • Reliable in severe dirt and dust
  • Extremely wear-resistant
  • No additional lubrication necessary
  • Excellent price-performance ratio

e-chain® E4.1L

e-chain E4.1L
  • Save up to 80% installation time
  • Fast interior separation; completely harnessed
  • For very small bend radii and low temperature applications

drylin® W linear guides

drylin® W linear guide
  • Quiet operation
  • Dry-running
  • Dirt- and corrosion-resistant
  • For exact re-positioning

Custom Parts & 3D Printing

3D Print and custom components

igus® products successfully used in trucks, heavy transporters and so on.

Heavy-duty transporter from Goldhofer with igus® energy guide
Platform lift of an ambulance with iglidur® plain bearings
Road sweeper made by FAUN Viatec GmbH uses iglide® plain bearings
Truck brake with iglide® plain bearings
drylin® linear guides for ergonomically adjustable driver's seat
igus® e-chain® for the safe guidance of hydraulic cables on the supports

Free Truck Industry Brochure

Plain Bearing Test in the Front Loader Test Rig

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service