Robotic Automation for Industry Applications

Engineered to automate the tasks that keep industries moving.


Browse igus Low Cost Automation

Cobot Arms

Cobots

  • Payload up to 2kg, reach up to 600mm
  • Cobot & service robot capabilities
  • 4 or 6 DoF, optional 7th axis RTU​​​​​​​
gantry robot robots

Gantries

  • Payload: Up to 10kg
  • Workspace: Up to 2000 x 2000 x 1500mm
  • Max speed: 1.5m/s
Delta Robot

Delta Robots

  • Payload: Up to 100N
  • Workspace: 360 & 660mm
  • Up to 60 picks/min
7th axis (robot transfer unit)

7th Axis Robot

  • Dry-running, belt driven actuator
  • Stroke lengths up to 3,000mm
  • Compatible with various manufacturers

Automation Across Every Industry

Packaging

Assembly & Processing

Three-axis gantry robot dispensing adhesive in a precise programmed pattern inside an automated assembly cell.

Logistics

Automated mobile robots transporting bins through an injection molding facility with workers nearby.

Education

Two students programming a collaborative robot arm on a classroom workbench for hands-on robotics training.

RBTX Marketplace for Low-Cost Automation

RBTX Robotics & Automation Marketplace

Browse Automation Application Stories

RBTX x Kolver Robotic Screwing Application

gantry

Desktop medicine dispensing gantry for pharmacy

gantry

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service