drylin® SLNV-27 mini linear actuator with lead screw

  • Linear actuator SLNV for smallest installation spaces
  • High precision due to stop-motion prism guidance
  • Backlash reduction in Z- and Y-direction due to spring preload
  • Carriage length: 28 mm
  • Stroke length max. 250 mm
Product description
  • SLNV miniature linear actuator based on the preloaded drylin® NSV prismatic guide and dryspin® steep thread technology
  • System width 27 mm
  • Overall height 22 mm
Technical data

Application Assistance

For questions or product information, please contact:

Photo
Max Wahle

dryspin Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302