Change Language :

robolink® DP is a 4 or 5-axis robotic arm that can be designed with an integrated control system. It has a payload up to 30N, cycle times from 6 seconds, and can reach up to 790mm. robolink® DP is available in 2 sizes and has an optimized bearing support for each axis for less backlash. Motor encoders and drive encoders are available upon request.
Technical Data SheetsDC version
Robolink_DC_VERSION_DINA5.pdf
DP version
Robolink_DP_VERSION_DINA5.pdf
Large version
Small version
4 DOF*
5 DOF*
4 DOF*
5 DOF*
Type
RL-DP
RL-DP
RL-DP
RL-DP
Operating voltage
[VDC]
24
24
24
24
Nominal power (at full load)
[W]
120
120
120
120
Max. payload (incl. gripper)
[N]
30
30
10
10
Weight (without power supply unit, ext. Display
[kg]
13
15
10
12
Reach
[mm]
710
790
600
680
Precision (WDH precision)
[mm]
±0.5
±0.5
±0.5
±0.5
Max. speed (TCP)
[mm/s]
100
100
100
100
*DOF: Degree of freedom

Small version – 4DOF* or 5 DOF*
Small version
4 DOF*
5 DOF*
Part No.
RL-DP-RBT-3322[Wakoadd artnr="RL-DP-RBT-3322" vs="2" text="Request"]
RL-DP-RBT-3322S [Wakoadd artnr="RL-DP-RBT-3322S" vs="2" text="Request"]
Reach
600 mm
680 mm
Payload
10 N
10 N

Large version - 4 DOF or 5 DOF
Large version
4 DOF*
5 DOF*
Part No.
RL-DP-RBT-5532 [Wakoadd artnr="RL-DP-RBT-5532" vs="2" text="Request"]
RL-DP-RBT-5532S [Wakoadd artnr="RL-DP-RBT-5532S" vs="2" text="Request"]
Reach
710 mm
790 mm
Payload
30 N
30 N

All with integrated control system
Large version
4 DOF*
5 DOF*
Small version
Part No.
RL-DPI-RBT-3322 [Wakoadd artnr="RL-DPI-RBT-3322" vs="2" text="Request"]
RL-DPI-RBT-3322S [Wakoadd artnr="RL-DPI-RBT-3322S" vs="2" text="Request"]
Large version
Part No.
RL-DPI-RBT-5532 [Wakoadd artnr="RL-DPI-RBT-5532" vs="2" text="Request"]
RL-DPI-RBT-5532S [Wakoadd artnr="RL-DPI-RBT-5532S" vs="2" text="Request"]