drylin® rack and pinion actuators

Rack and pinion actuators are mechanical devices that convert rotational motion into linear motion, making them ideal for applications where straight-line movement is required. These actuators use a pinion, or round gear, which engages with a linear gear called a rack. When the pinion rotates, it drives the rack forward or backward, creating precise and controlled linear movement. This design is especially valuable in industries that need reliable motion control, such as automation, manufacturing, and transportation. Rack and pinion actuators offer durability, high load capacity, and can operate in various environmental conditions, including heavy-duty and high-temperature applications. For potential buyers, these actuators present a versatile and efficient solution, available in both pneumatic and electric configurations to suit different power and control needs. When selecting a rack and pinion actuator, consider factors like load requirements, precision needs, and environmental demands to ensure optimal performance for your application.

Number of products: 6

drylin® E GRR-1280 rack and pinion actuator

  • Light Z-axis
  • Weight of axis only 1.45 kg with 500 mm stroke
  • Made from aluminium and plastic
  • Carriage length: 100 mm
  • Stroke length max. 750mm
Upon request
Shop now

drylin® E GRR-20120 rack and pinion actuator

  • Lightweight construction
  • Carriage length: 172mm 
  • Stroke length max. 1,000mm
Upon request
Shop now

drylin® E GRW-0630A rack and pinion actuator

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150mm
Upon request
Shop now

drylin® E GRW-0630B rack and pinion actuator

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150-300mm
Upon request
Shop now

drylin EGW endless gear rack and pinion actuator

  • Almost endlessly expandable drive
  • For applications > 2,000mm
  • Rack and pinion elements modularly expandable
  • Linear carriage with exchange bearing for changing directly on the rail
  • Available ready for installation with motor and control system
Upon request
Shop now
New

drylin GRR-30 Z-axis for large gantry and jib crane applications

  • Lightweight, rigid Z-axis
  • For long travel distances of up to 1,500 mm
  • Load capacity of up to 25 kg
  • Lubrication-free and low-maintenance
  • Book a Call with an Expert
Upon request
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Max Wahle

drylin® Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302