Change Language :

Minimize downtime and maximize reliability in your industrial automation systems with igus® CAN bus cables—engineered specifically for energy chain applications. These cables deliver secure data transmission in moving applications, making them ideal for demanding environments like robotics, production lines, and heavy-duty vehicles.
The Controller Area Network (CAN) bus is a robust fieldbus system originally developed by Bosch in partnership with Intel in 1986. Designed to reduce complex wiring in vehicles, CAN bus technology has evolved into a critical communication standard across industrial automation, automotive, and heavy equipment industries.
By 1994, Bosch introduced the CANopen protocol, enabling even broader application in automation and safety-critical environments. Today, CAN bus systems are widely used in industrial vehicles such as forklifts, aerial work platforms, and factory machinery.
igus® chainflex® CAN bus cables are built for continuous flexing and long service life in energy chains—where traditional cables often fail. Whether for robotic arms, packaging machines, or CNC tools, our CAN bus cables provide superior EMC protection, flexibility, and resistance to wear.
Transmission length is a critical factor when selecting the right CAN bus cable—and it’s often overlooked. The maximum length depends heavily on the cable type and its intended use.
Even though chainflex® cables can mechanically handle travels of over 400m, signal quality and data rate naturally decrease with longer lengths. Environmental conditions such as temperature, interference, and mechanical stress also affect performance.

chainflex CAN bus cables can be ordered by the foot on a drum or cable ring from 1ft with no cutting charge or minimum quantity surcharges. igus also offers these cables as harnessed readycables. Any chainflex PROFINET cable can be ordered as a ready-harnessed cable in a desired length, no minimum quantity. The readycable online shop has a selection of cables and connectors. A filter function facilitates type selection.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!