Motor control system D1 with PROFINET/PROFIdrive

... simple integration in conjunction with Siemens control systems ...

D1 PROFINET

D1 motor control system in the PROFINET world


igus D1 - Intelligent drive technology for maximum flexibility

Supported protocols - future-proof integration
  • PROFINET
  • PROFIdrive

Application classes - flexible use for a wide range of requirements
  • AC 1 - Standard operation > Speed control system for simple applications
  • AC 3 - Positioning > Speed and position control for precise motion control systems

Conformance classes - maximum compatibility and safety
  • Cyclic/acyclic data exchange
  • Device identification
  • PI certification

Available telegrams - maximum flexibility in communication
  • Telegram 1 - Speed set point 16 bit
  • Telegram 3 - Speed set point 32 bit with 1 position encoder
  • Telegram 7 - Single positioner with selection of the positioning block
  • Telegram 9 - Single positioner with set point direct input (MDI)

Fast and reliable cycle times
  • 8ms to 16ms depending on the application

Conclusion - D1 The ideal control system for demanding applications

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

Automation Technology Product Manager

+1 (401) 541-4558 Contact an Expert

Customer Service