twisterchain guide troughs

TwisterChain guide trough
  • Chain guidance
  • Minimized wear on the chain
  • Optimal running smoothness
  • Rotational angle possible up to 400°

Guide troughs
Guide troughs
Part No.Outer radiusAngle of rotationTrough assemblyTrough assemblyNumber of
SeriesAR [in][°]StandardWith bottom supportSupport
2208- 11.8145 - 10092208-4-45-300/Bi.RNot required0
2208- 11.81>100 - 18092208-4-90-300/Bi.RNot required0
2208- 11.81>180 - 27092208-4-135-300/Bi.R*92208-5.135.300/Bi.R1
2208- 11.81>270 - 36092208-4-180-300/Bi.R**92208-5.180.300/Bi.R2
2808/3808/4008- 17.7245-1009XXXX-4-45-400/Bi.RNot required0
2808/3808/4008 - 17.72> 100 - 1809XXXX-4-90-400/Bi.RNot required0
2808/3808/4008- 17.72> 180 - 2709XXXX-4-135-400/Bi.R*92208-5-135-400/Bi.R1
2808/3808/4008- 17.72> 270 - 3609XXXX-4-180-400/Bi.R**92208-5-180-400/Bi.R2
2808/3808/4008>17.72- 21.6545 - 100 9XXXX-4-45-500/Bi.R Not required0
2808/3808/4008>17.72- 21.65> 100 - 1809XXXX-4-90-500/Bi.RNot required0
2808/3808/4008 >17.72- 21.65> 180 - 2709XXXX-4-135-500/Bi.R*92208-5-135-500/Bi.R1
2808/3808/4008 >17.72- 21.65> 270 - 3609XXXX-4-180-500/Bi.R**92208-5-180-500/Bi.R2
2808/3808/4008> 21.65 - 25.5945 - 1009XXXX-4-45-600/Bi.RNot required0
2808/3808/4008>21.65 - 25.59> 100 - 1809XXXX-4-90-600/Bi.RNot required0
2808/3808/4008>21.65 - 25.59> 180 - 2709XXXX-4-135-600/Bi.R*92208-5-135-600/Bi.R1
2808/3808/4008>21.65 - 25.59> 270 - 3609XXXX-4-180-600/Bi.R**92208-5-180-600/Bi.R2
2808/3808/4008>25.59 > 360Ask us, we'd be glad to assist
guide through twisterchain
  • Through-hole: 4 • Ø 0.26" - 0.28" (6.6 - 7 mm)
  • Mounting only with bolts: 4 • M6 bolts
  • Markings:
    A = Lower edge moving end
    B = Lower edge fixed end
    C = Upper run support
    D = Required clearance for twisterchain
    E = Rotary axis
    F = Fixed end
    G = Upper run support
    H = Required clearance for twisterchain
    I = Upper run support
    J = Rotary axis
    K = Fixed end
Mounting position for one support
Mounting position for one support
Mounting position for two supports
Mounting position for two supports

Installation dimensions

SeriesRLK [in]HS [in]Htotal [in] for bend radiusPart No.RST [in]
R055 R063 R075 R100 R125 R150 R175 R200 R250 R300 R400 Guide trough
2208... 30010.435.127.68 8.31 9.25 11.22 13.19 15.16 - - - - -92208... 3005.71
2808... 40014.17 5.75- - - 11.42 13.39 15.35 17.32 19.29 23.23 - -92808... 4007.58
3808... 40018.116.14- - - 11.81 13.78 15.75 - 19.69 23.62 - -93808... 4007.58
2808... 50018.115.75- - - 11.81 13.78 15.75 17.72 16.69 23.62 - -92808... 50011.52
3808... 50018.116.14- - - 12.20 14.17 16.14 - 20.08 24.02 - -93808... 50011.52
2808... 60022.055.75- - - 12.01 13.98 15.94 17.91 19.88 23.82 - -92808... 60015.45
3808... 60022.056.14- - - 12.40 14.37 16.34 - 20.28 24.21 - -93808... 60015.45
4008... 65024.026.93- - - - - 17.01 - 20.94 24.88 28.82 36.6994008... 65017.42
4008... 75027.956.93- - - - - 17.01 - 20.94 24.88 28.82 36.6994008... 75021.36

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service