Change Language :

Product portfolio addition to the CF280.UL.H cable series

When combining the servo and encoder cables into one hybrid cable , it is important to ensure the necessary data transfer specifications and interference-free operation of the cable for many millions of cycles. A secure transmission of the bus signals to maximum cable length with many motion cycles in the energy chain, poses special requirements for the structure of the bus cores.

tested ... proven ... guaranteed!
The application at IMA Klessmann shows that the hybrid cables from igus work well, shorten installation time and save costs. Up to fifty servo axes in a confined space, high dynamics, high expectations in terms of service life and small bend radii are the demands that hybrid cables must meet in a new drilling machine.