Flexible attachment to your structure
Weather and UV protection are easily integrated
Controlled, low-wear guidance of the e-chain® within your application
Open structure providing protection from dirt with additional weight-reducing features
Symmetrical interior separation of the system and filling
Note: Prices exclude e-chains and cables
Part number | e-chain® | Total length | chain link | Angle of rotation | Outer Ø | Inner Ø | Height | max. cable Ø | [mm] | [°] | [mm] | [mm] | [mm] | [mm] |
---|
Note: Prices exclude e-chains and cables
Note: Prices exclude e-chains and cables
Part number | e-chain® | Total length | chain link | Angle of rotation | Outer Ø | Inner Ø | Height | max. cable Ø | [mm] | [°] | [mm] | [mm] | [mm] | [mm] |
---|
Note: Prices exclude e-chains and cables
The PRM rotating energy supply system is a polymer trough for small measuring and handling machines, for example. The guide is also suitable for camera applications. It does not require any sliding contacts and is protected against corrosion.