Cable and hose packages

Hydraulics and electric cables are separated from one another in this example

energy chains

General rules for cables and hoses in energy chains

Neatly laid cables with igus® interior separation

cable carrier interior separation

Maximum cable and hose diameters

Modular energy chain systems solves all known requirements for interior separation

modular energy chain system

E- Chain®-Distribution

The maximum cable diameter is stated for every series in the respective section

Info icon

Electric cables require a minimum of 10% of space reserve around, and hydraulic hoses 20%

  1. Maximum output meter
  2. Separation
  3. Bending radius

Distribution rules

Distribution rules

distribution rules

Distribution rules:

  • D1 + D2 > 1,2 x hi
    • Rule 1 - If D1 + D2 > 1.2 x EChain® inner height, no separation between the two cables/-hoses is necessary. Two cables/hoses should never be left unguided on top of one another or be allowed to become tangled.
  • d1 + d2 ≤ 1,2 x hi
    • Rule 2: If d1 + d2 ≤ 1.2 x EChain® inner height, a vertical separator or a horizontal shelf must be used to reduce the inner height. Thereby preventing the entanglement of d1 and d2.

Space reserve "around" electric round cables

Further guidelines for distribution

Further guidelines for distribution

Bending radius R

The igus® program offers up to to 12 different bending radii from stock - here the "Storbaelt-Bridge-Project"

cable carrier

All-around clearance space in % for various cables/hoses

  • Electrical round cables: 10%
  • Electrical flat cables: 10%
  • Pneumatics: 5-10%
  • Hydraulics: 20%
  • Media hoses: 15-20%

With igus® energy chain system, corkscrewing belongs to the past

cable carriers energy chains

Round electrical cables

  • Small minimum bending radii and mounting heights
  • Long service life at minimum bending radius
  • Service life expectations for your application (short or long travel, hanging, etc.)
  • Test data on service life from realistic tests
  • Uncomplicated installation process - no hanging, laying out, etc.
  • Strain relief integrated directly into the mounting bracket
  • Flexible shields for shielded cables
  • Abrasion-resistant and non-adhesive outer jackets
  • Large selection to avoid expensive custom designs.

Installation and strain relief of round electrical cables

  1. The cables must be laid so that each individual cable can move freely from side to side.
  2. The cables must be able to move freely along the radius. This must be double-checked if the upper run operates at the cable’s maximum bending radius.
  3. The division of the E-Chain’s® interior using shelves or igus® interior separators is necessary if several cables and/or hoses with varying diameters are laid out. It is important to prevent cables and hoses from tangling.
  4. For cables and hoses with different jacket materials, it is important to prevent them from "sticking" to one another. If necessary, they should be separated. igus® chainflex® cables can be combined with all others.
  5. Round electrical cables must be secured with strain relief at both ends. In exceptional cases, the cables may be fixed with strain relief at the moving end of the energy chain only. A gap of 10-30 x cable diameter between the end of the bending segment and the fixed point is recommended for most cables. chainflex® cables can, on the other hand, be secured directly to the mounting bracket with strain relief (this has been confirmed with testing).

Fully pre-assembled energy chain system with several pneumatic hoses

pre assembled cabe carrier

Pneumatic hose

Flat cables and pneumatic hoses installed in an energy chain with full interior separation

flat cable carrier

Flat cables


igus® energy chains with hydraulic hoses in a tree-stripping machine

cable carrier with hydraulic hose

Hydraulic hoses need more space: 20% all-around clearance


igus® Rollclip, detachable

igus rollclip

Strain reliefs

Rollclip

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service