igus® strain reliefs were developed specifically for use in e-chains® and dynamic applications. The combination of Chainflex® cable materials and the contacting plastic components of the Chainfix strain relief systems from igus® are designed for high cable durability and maximum retention force. The combination of chainflex® cable materials and the contacting plastic components of the Chainfix strain relief systems from igus® are designed for high cable durability and maximum retention force. igus® offers the best solution with regard to costs and benefits for a broad range of applications. For instance, the proven Chainfix strain relief clamps for long travels or rough applications, or the Chainfix strain relief nuggets for simple and low-priced strain relief solutions igus® Chainfix strain reliefs have been tested under field conditions and have been in use for years by customers world-wide.
Long service life for dynamic applications
Integrable in igus® KMA mounting bracket.
High tensile strength through ribbed plastic troughs.
Individual component for control cabinet design or mechanical engineering.
Accessories for igus® e-chain systems®
Quick installation without tool.
2 to 3 positions one upon the other possible.
High tensile strengths with single layer installation.
For all KMA mounting brackets with C-profile option.
Simple to mount.
Easy to mount, completely without screws.
For use on the first or last chain link.
Modular system, hence very suitable.
Saves space:
Hose diameter 4.3 to 14 mm.
Modular system, customized strain relief options
Quick installation
Standard screw connection
Customized production from a quantity of 1.
Easy strain relief for cables, even in enclosed tubes stepped structure Trouble-free retrofit assembly possible as well with different connectors