Thrust Washer Bearings

Browse Thrust Washer Bearings

iglide® G

G thrust washer
  • Most popular iglide® material worldwide
  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt

iglide® X

iglide X thrust washer
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength

iglide® W300

iglide W300 thrust washer
  • Especially long service life for fast rotating applications
  • Low coefficient of friction at low load applications
  • Very high wear resistance

iglide® J

iglide J
  • Highly resistant to wear on (nearly) all shafts
  • Low coefficients of friction
  • Low wear against different shaft materials
  • Vibration-damping

iglide® Z

iglide Z thrust washer
  • Long service life under extreme conditions
  • Resistant to wear and impact even at high loads and temperatures
  • High thermal resistance

iglide® Q

iglide Q thrust washer
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values

Free iglide® Sample Box

iglide sample box

Browse the Toolbox

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service