Busbar vs microfliz

Busbar Systems vs. e-chain®

Faster, smarter alternative to traditional busbar systems

Benefits

  • One e-chain® run carries power, data, and pneumatic or hydraulic media 
  • Modular components with clip and clamp connections install quickly 
  • Keeps cables supported and shielded from dirt, chips, and debris 
  • Defined bend radius and no sliding contacts for less wear, maintenance, and downtime 

System Comparison: e-chain® vs. busbar

e-chain systemBusbar system
Adding & removing cables Cables are easy to add and replace with minimal downtime Adding conductors and rails is painstaking; any cable damage can take the system offline for extended periods
Maintenance e-chain systems are virtually maintenance-free and can run for years without issue Busbars systems require frequent routine maintenance, leaving room for error and extended downtime
Hazardous arease-chains utilize cables with protective insulation. For hazardous locations, a special ESD material is available for further operational safety Busbars expose bare loaded conductors to the surrounding environment, creating a safety concern in hazardous or explosive environments

FAQ

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service