Ball Bearings

xiros® ball bearings are an excellent cost-effective alternative to steel ball bearings. These ball bearings are comprised of a tribopolymer blend, making them maintenance-free due to not needing external lubrication. They are lightweight, non-magnetic, and chemical-resistant, making them ideal for the medical or food processing industries. Our ball bearings can be used from -148˚F to +302˚F, and many are FDA-compliant. They also have no minimum order quantity and typically ship within 24-48 hours! Learn more about the unique design of our ball bearings, and the advantages they offer over traditional metal ball bearings. All of our ball bearings are tesetd in our state-of-the-art xiros test laboratory.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h