Stepper Motor Linear Actuators

A stepper motor linear actuator converts the rotary output of a stepper motor into precise linear movement directly within the drive itself, eliminating the external rack-and-pinion or belt-and-pulley mechanisms traditionally used to create linear motion. Because a stepper advances a fixed increment with every electrical input pulse, this integrated approach delivers the high resolution and repeatable positioning that demanding automation applications require. igus® stepper motor linear actuators pair a drylin® stepper motor with a high helix dryspin® lead screw and a matching lead screw nut, and are offered in NEMA 11, 17, and 23 frame sizes, each rated to IP40. The complete system operates without the need for external lubrication, allowing reliable, maintenance-free performance, while consistent torque and a compact, cost-effective design make these actuators well suited to industrial automation. They can also be combined with drylin® motor controllers and drylin® E motor and encoder cables to build a complete automated system from a single source.

Number of products: 6

drylin® lead screw assemblies with motor, stranded wires with JST connector, NEMA11

  • Installation size Motor: NEMA11 / Flange dimension 28mm 
  • Protection class: IP40 
  • Holding torque: 0.12Nm 
  • Rated current: 1.00A 
  • Linear feed/1.8° step: 0.0254mm 
  • Force: 50N 
  • Motor connection: stranded wires with JST connector 
  • Efficient dryspin® high helix thread: DST 6.35x5.08 
  • Self-lubricating dryspin® lead screw nut: 15mm 
from 207.99 USD/Pc.
Generally ships within 40-45 working days
Shop now

drylin® lead screw assemblies with motor, stranded wires with JST connector, NEMA11

  • Installation size Motor: NEMA11/Flange dimension 28mm 
  • Protection class: IP40 
  • Holding torque: 0.12Nm 
  • Rated current: 1.00A 
  • Linear feed/1.8° step: 0.0254mm 
  • Force: 50N 
  • Motor connections: stranded wires with JST connector, encoder with JST connector 
  • Efficient dryspin® high helix thread: DST 6,35x5,08 
  • Self-lubricating dryspin® lead screw nut: 15mm 
from 356.33 USD/Pc.
Generally ships within 40-45 working days
Shop now

drylin® lead screw assemblies with motor, stranded wires with JST connector, NEMA17

  • Installation size Motor: NEMA11/Flange dimension 42mm 
  • Protection class: IP40 
  • Holding torque: 0.50Nm 
  • Rated current: 1.80A 
  • Linear feed/1.8° step: 0.075mm 
  • Force: 100N 
  • Motor connection: stranded wires with JST connector 
  • Efficient dryspin® high helix thread: DST 8x15 
  • Self-lubricating dryspin® lead screw nut: 20mm 
from 227.60 USD/Pc.
Shop now

drylin® lead screw assemblies with motors, stranded wires with JST connector and encoder, NEMA17

  • Installation size Motor: NEMA11/Flange dimension 42mm 
  • Protection class: IP40 
  • Holding torque: 0.50Nm 
  • Rated current: 1.80A 
  • Linear feed/1.8° step: 0.075mm 
  • Force: 100N 
  • Motor connections: stranded wires with JST connector, encoder with JST connector 
  • Efficient dryspin® high helix thread: DST 8x15 
  • Self-lubricating dryspin® lead screw nut: 20mm 
from 384.56 USD/Pc.
Generally ships within 15 working days
Shop now

drylin® lead screw assemblies with motors, stranded wires with JST connector, NEMA23

  • Installation size Motor: NEMA23/Flange dimension 56mm 
  • Protection class: IP40 
  • Holding torque: 2.00Nm 
  • Rated current: 4.20A 
  • Linear feed/1.8° step: 0.06mm 
  • Force: 500N 
  • Motor connection: stranded wires with JST connector 
  • Efficient dryspin® high helix thread: DST 10x12 
  • Self-lubricating dryspin® lead screw nut: 25mm 
from 362.34 USD/Pc.
Generally ships within 40-45 working days
Shop now

drylin® lead screw assemblies with motors, stranded wires with JST connector and encoder, NEMA23

  • Installation size Motor: NEMA23/Flange dimension 56mm 
  • Protection class: IP40 
  • Holding torque: 2.00Nm 
  • Rated current: 4.20A 
  • Linear feed/1.8° step: 0.06mm 
  • Force: 500N 
  • Motor connections: stranded wires with JST connector, encoder with JST connector 
  • Efficient dryspin® high helix thread: DST 10x12 
  • Self-lubricating dryspin® lead screw nut: 25mm 
from 502.46 USD/Pc.
Generally ships within 40-45 working days
Shop now

Application Assistance

Photo
Daniel Webers

Automation Technology Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302