iglide® bearings banner

Plain bearings & plastic bushings from igus®

High-performance polymers engineered to replace metal bearings

  • Self-lubricating
  • Maintenance-free
  • Cost-effective
  • Resistant to dirt, dust, and corrosion
  • Can handle medium to high loads

Browse our Plain Bearings

Flange bearings

Flange Bearings

  • Plain bearing within mountable housing unit
  • Always self-lubricating & grease free
  • Resistant to dust and dirt
  • Can handle medium to high loads
Sleeve bearings

Sleeve Bearings

  • Facilitates linear motion between moving parts
  • Better wear rates with thinner walls
  • Always self-lubricating & grease-free
  • Resistant to dirt & dust
Thrust washers

Thrust Washers

  • Keeps rotating components in place
  • Always self-lubricating & grease-free
  • Resistant to dirt & dust
  • Cost-effective
Two-bolt flange bearings

Two-Bolt Flange Bearings

  • Secure with support for perpendicular shafts
  • Always self-lubricating & grease-free
  • Resistant to dust and dirt
  • Can handle medium to high loads
Clip bearings

Clip Bearings (no min order quantity)

  • Designed for fitting shafts through sheet metal.
  • Bearings have flanges located on both ends.
  • The bearings are secured in the sheet metal plate on both sides after fitting
wear rings

Wear Rings

  • Easy to install
  • Cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity
tribo-coating powders

Coating Powders

  • Low-friction powder coating materials
  • Excellent wear and sliding properties
  • Very good mechanical properties
  • Low friction; less wear
  • FDA-compliant option and PFAS-free version
belt rollers

Belt Rollers

  • Tight deflection radii
  • Maintenance-free, self-lubricating
  • No risk of lubricant contamination
  • Durable and wear-resistant
  • Hygienic design without ball or needle cages
guide rollers

Guide Rollers

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals

Browse our Services for Custom Bearings

custom bearings 3d printing

Additive Manufacturing and 3D Printing Service

  • FDM, SLS, DLP and 3D printed molds
  • 3D printing materials and printing services
  • Fast delivery and online CAD configuration
custom bearings machining

Subtractive Manufacturing and Machining Services

  • Uses high-performance bar stock
  • Wear-resistant and maintenance-free
  • Resists dirt, dust, corrosion & humidity
custom bearings injection molding

FastLine Custom Injection Molding Service

  • Maintenance-free, longer service life
  • Up to 70% faster than comparable methods
  • 55 choices of material available

White Paper: iglide® vs. Conventional Plastics

iglide vs. conventional plastics white paper

iglide® Plain Bearings Application Stories

Six Flags Roller Coaster

bearings in Six Flags roller coaster

Plastic Bearings for High-Precision Dosing

bearings in high-precision dosing

Inspection Device for Offshore Drilling Riser

bearings in an inspection device for offshore drilling riser

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service