Strong temperature fluctuations, high wind loads, turbulence, sandstorms: wind turbines must function reliably in harsh weather conditions. igus offers you a large selection of high-performance plastic components for wind turbines as well as their production facilities, transport and assembly. These include robust, compact energy chains and highly flexible cables for torsional movements, which increase the reliability of the turbine in towers, yaw systems and rotor blade adjustments, for example. Wear-resistant semi-finished products and high-load plain bearings, which do not require external lubricants or maintenance thanks to incorporated solid lubricants, are ideal for use in rotor blade adjustments and brake systems.
Painting & welding
Robotic applications with triflex® R
Demanding 6-axis robotic applications
Fiber rod option for the partial reinforcement
High tensile strength through ball-and-socket joint
Go to robot industry homepageTransportation &
assembly
igus® products are used for instance in heavy
Transporters, extendable vehicles, cranes and lifting elements
With the igus® assembly service you also save time and money on maintenance and installation of your e-chain system®