Banner Image

Plastic Ball Bearings, Conveyor Rollers, and Ball Transfer Units that are Grease-Free

xiros® plastic ball bearings can reduce costs by 40% compared to metal ball bearings

  • 100% dry-running and maintenance-free
  • Highly corrosion-resistant (washable)
  • Non-magnetic (when using glass or polymer balls)
  • Can be used from -148˚F to +302˚F
  • FDA-compliant
  • Lightweight – 60% lighter than metal
  • Learn more about the unique design and the advantages

Browse our xiros® ball bearings

Radial Deep-Groove Ball Bearings

radial ball bearings

Ball Bearing Conveyor Rollers

guide rollers

Ball Bearing Rollers

ball bearing rollers and transfer rollers

Flanged Ball Bearings

Flanged ball bearings

Pillow Block Ball Bearings

Pillow block ball bearings

Axial Thrust Ball Bearings

Axial thrust ball bearing

Configure and Review

service life calculator

Ball Bearing Service Life Calculator

ball bearing guide rollers application tool

Conveyor Rollers Configurator


Custom Parts

Request a Custom Design / Upload a CAD File

ball bearing custom parts tool

xiros® Ball Bearing Application Stories

labeling machine uses xiros ball bearings and guide rollers

Self-lubricating xiros® plastic ball bearings used in labeling machines

ball bearings for pool cleaner machine

xiros® Plastic Radial Ball Bearings in Pool Cleaner

ball bearings in pellet stove

xiros® Radial Ball Bearings in Pellet Stoves

yacht back with different forms of motion plastics

Onboard Marine Crafts

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

xiros Product Manager

1 401 438-2200Contact an Expert

Customer Service