Change Language :
Aerial lifts, telescopic boom platforms and cherry pickers offer very little space for the safe travel of energy, which is why so many engineers turn to e-chain® cable carriers made of high-performance plastics, or a plastic-steel hybrid, from igus to protect their moving cables and hoses. igus® spare parts for guidance, transmission and bearing systems in telescopic lifting work platforms such as energy chains or drag chains, cables and supply lines as well as plastic plain bearings, linear bearings or sliding plates meet the harsh conditions of outdoor and permanently stressed devices.
Completely assembled e-chain® systems from igus® ensure that cables and hydraulic hoses are safely routed in telescopic arms. They consist of e-chains®, chainflex® cables and hoses as well as suitable connectors or the required metal attachments.
with E4Q opening mechanism: adapt e-chain® individually to hose diameter. Installed easily without tools and replaces hoses as needed. By using extender crossbars instead of crossbars, the interior space of the e-chain® can be enormously enlarged, allowing large suction hoses to be safely guided if required.
Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!