Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
Clip Bearings

Filter

Application Requirements
Certifications and approvals

Number of products: 7

iglide® M250, split bearing, MYM, mm
  • Low bearing clearance
  • Very precise
  • Easily assembled via incorporated slot 
  • Material: iglide® M250,
  • Maintenance-free and predictable service life
from 0.90 USD/Pc.
12 items, ready for shipping:
12 in 24 - 48 hours
Shop now
iglidur® K230, double flange bearing, K230CM
  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant
from 1.66 USD/Pc.
5 items, ready for shipping:
2 in 24 - 48 hours
Shop now
iglide® M250, double-flange bearing, MDM
  • Clip-in double flange bearing with symmetrical flange
  • Large second flange lets the bearing absorb higher axial forces
  • Secures axially even in the event of loosely toleranced mounts
from 1.62 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now
iglidur® K250, double flange bearing, K250CM
  • Low moisture absorption
  • Temperature resistance
  • Chemical resistance
  • Corrosion-free
  • Suitable for cathodic dip coating
Upon request
Shop now
iglide® snap-on, clips double flange bearing
  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 11603 psi
  • Note:  igus will customize this part to your unique specifications
Upon request
Shop now
iglide® M250, double flange bearing, MCM
  • Designed specifically for fitting shafts through sheet metal.
  • Bearings have flanges located on both ends.
  • The bearings are secured in the sheet metal plate on both sides after fitting.
from 0.89 USD/Pc.
34 items, ready for shipping:
32 in 24 - 48 hours
Shop now
iglide® M250, split bearing, MYM-K, mm
  • Low bearing clearance 
  • Very precise
  • Easily assembled via incorporated slot
  • Material: iglide® M250 
  • Maintenance-free and predictable service life
from 0.90 USD/Pc.
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h