Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - OGA - Linear housing, open, long design, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number OJUM-01-ø or OJUM-03-ø

Combinable with drylin® R housing bearing, order number OJUM-06-ø

The bearings are secured in the housing using set screws

Recommended tolerance for the shaft: h6-h10



OGA - Linear housing, open, long design, mm

d [mm]:

 

Dimensions [mm]

OGA-01 Standard with OJUM-01
OGA-03
 
Adjustment of alignment with OJUM-03
Order no. d D H H1 H2 H3 H4 S1 B L M E1 E2 d1 d2 W    
  [mm] [mm]
H6
[mm] [mm]
+0.01
-0.02
[mm] [mm] [mm] [mm] [mm]
+0.3
[mm]
±0.02
[mm]
±0.15
[mm]
±0.15
[mm] [mm] [mm] [mm]
+0.6
   
Ready to ship in 24 hours OGA-01-12 12 22 28 18 11 8 25 M 5 43 39 21.5 32 23 4.2 8 14 92.84 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-16 16 26 35 22 13 12 30 M 6 53 43 26.5 40 26 5.2 10 17 95.33 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-20 20 32 42 25 18 13 34 M 8 60 54 30 45 32 6.8 11 17 106.67 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-25 25 40 51 30 22 15 40 M10 78 67 39 60 40 8.6 15 21 125.05 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-30 30 47 60 35 22 16 48 M10 87 79 43.5 68 45 8.6 15 21 139.82 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-40 40 62 77 45 26 20 60 M12 108 91 54 86 58 10.3 18 27 188.21 USD Add to shopping cart
Ready to ship in 24 hours OGA-01-50 50 75 88 50 34 20 47.5 M16 132 113 66 108 50 14.25 20 33 385.74 USD Add to shopping cart
Ready to ship in 24 hours OGA-03-12 12 22 28 18 11 8 25 M 5 43 39 21.5 32 23 4.2 8 14 92.84 USD Add to shopping cart
Ready to ship within 30 working days OGA-03-16 16 26 35 22 13 12 30 M 6 53 43 26.5 40 26 5.2 10 17 95.33 USD Add to shopping cart
Ready to ship in 24 hours OGA-03-20 20 32 42 25 18 13 34 M 8 60 54 30 45 32 6.8 11 17 106.67 USD Add to shopping cart
Ready to ship in 24 hours OGA-03-25 25 40 51 30 22 15 40 M10 78 67 39 60 40 8.6 15 21 125.05 USD Add to shopping cart
Ready to ship in 24 hours OGA-03-30 30 47 60 35 22 16 48 M10 87 79 43.5 68 45 8.6 15 21 138.87 USD Add to shopping cart
Ready to ship in 24 hours OGA-03-40 40 62 77 45 26 20 60 M12 108 91 54 86 58 10.3 18 27 188.21 USD Add to shopping cart
Ready to ship within 30 working days OGA-03-50 50 75 88 50 34 20 47.5 M16 132 113 66 108 50 14.25 20 33 271.42 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Ready to ship within 30 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH