Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Thrust washers

Thrust washer bearings, known for their flat design, are commonly inserted between a stationary and a rotating component. Their purpose is to secure the rotating part by providing a surface for it to come into contact with if it starts moving laterally. The thrust washer bearings from igus® utilize self-lubricating iglide® materials, ensuring maintenance-free and dry operation across a diverse array of applications and axial load demands. Our comprehensive range of iglide® materials undergoes rigorous testing in our expansive 41,000 sq. ft. laboratory. This meticulous testing guarantees extended service life and exceptional wear-resistance, especially in highly corrosive or challenging environments where conventional metal thrust washer bearings would succumb to corrosion and malfunction, resulting in unforeseen downtime.

Categories
Filter
Application Requirements
Certifications and approvals

Number of products: 8

iglide® G300, thrust washer, mm

  • Most popular iglide® material worldwide
  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
from 1.30 USD/Pc.
69 variants ready for shipping:
66 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® T500, thrust washer, mm

  • Temperature resistant from -148 °F (-100°C) to +482 °F (+250°C) in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • Very low moisture absorption
from 5.18 USD/Pc.
22 variants ready for shipping:
18 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® L280, thrust washer, mm

  • Especially long service life for fast rotating applications
  • Low coefficient of friction at low load applications
  • Extremely high wear resistance
from 3.22 USD/Pc.
26 variants ready for shipping:
22 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® J, thrust washer, mm

  • Highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
from 2.65 USD/Pc.
17 variants ready for shipping:
17 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® Z, thrust washer, mm

  • Long service life under extreme conditions
  • Resistant to wear and impact even at high loads and temperatures
  • High thermal resistance
  • For extreme loads
from 6.79 USD/Pc.
13 variants ready for shipping:
10 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® Q, thrust washer, mm

  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
from 4.10 USD/Pc.
4 variants ready for shipping:
3 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® GLW, thrust washer, mm

  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Dry-running and maintenance-free
from 1.24 USD/Pc.
14 variants ready for shipping:
5 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® SG03, thrust washer with felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • iglide® G300 thrust washer with a natural felt seal
  • High wear resistance
Upon request
3 variants ready for shipping:
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH