Press |
|
Do you have any questions? Require materials? Current news releases and printable images are available for download here. Of course, we look forward to your call, email or fax! |
|
Press contactWould you like to be added to our media distribution list?igus® media digest |
Igus电缆为拖链的移动供能树立新标准3/16/2017
igus在过去几年内大幅度地扩充了中低价位的电缆系列,在今年的德国纽伦堡工业自动化展上又推出了全新高端的不含卤素的TPE外护套电缆。chainflex高柔性电缆的高端系列是其他电缆系列的性能无法满足工况要求时的最佳解决方案。运动塑料专家igus推出的这款总线电缆系列,其最小弯曲半径低至7.5xd,可承受低至-35°C的温度。 专为拖链移动供能而研发和测试 CFBUS.LB电缆的芯线结构针对移动需求进行优化,结合内护套和提升了磨损性能的高柔性igus TPE外护套,为以太网总线电缆提供了独特的解决方案。igus的chainflex高柔性电缆部门主管Rainer Rössel表示:“我们的产品中已有多个电缆系列采用了这种高柔性且耐磨的外护套,它们多年来也在无数移动应用中证明了自己的可靠性。这款新的CFBUS.LB总线电缆系列可以承受极高的机械应力,为客户提供了更好的选择。”它们可用于所有常见的总线系统,如以太网CAT5、CAT5e、CAT6、Ethercat、Profinet,以及标准现场总线,如Profibus。产品名中的“LB”表示“小弯曲半径”,即电缆在拖链内运行可达到的最小弯曲半径。除了CFBUS.LB,igus还提供采用相同外护套材料的控制电缆和伺服电缆。因此,客户现在可以更便捷准确地找到适合他们应用的运行可靠的电缆——而且无需花费太多成本。 真实环境下的测试——保证经久耐用 无论是用于经济高效、平稳运行的应用,还是实现极高动态和极复杂的运动场合,igus为所有电缆提供最高36个月的质保承诺。这一保证源于我们在igus测试实验室里的持续实景测试。实验数据可靠预测了电缆可安全使用的寿命、特定的温度和弯曲半径。 |