i.Sense - Condition Monitoring Sensors:
Heavy loads, long periods of use, and a wide variety of weather conditions – cranes must present a fantastic performance. To ensure this at all times, reliable condition monitoring concepts are needed.
In automotive production, the assembly lines never stand still. Smart production concepts in the style of predictive maintenance have long been established in these production lines.
Industry: Automotive
Which smart plastics technology is used?
P4.1 roller chain, i.Sense EC.B, chainflex cables
Why is it used?
Increase in plant safety and availability; complete project implementation from a single source; smart early warning system.
Industry: Crane
Which smart plastics technology is used?
i.Sense EC.P for permanent monitoring of the system
Why is it used?
The system includes intelligent sensors for monitoring the pull/push forces, which can be used for an emergency shutdown in the event of increased forces.
Industry: Crane
Which smart plastics technology is used?
Roller energy chains with the iSense EC.P pull/push force detectio.
Why is it used?
To avoid system damage and failures through preventive maintenance or remote intervention.
Industry: Crane
Which smart plastics technology is used?
EC.P for push/pull forces, EC.B for chain breaks, CF.P for measuring tensile force on cables, EC.M for movement data and EC.W for measuring abrasion and a predictive maintenance system.
Why is it used?
The customer now has full control, overview and safety.
Industry: Automotive
Industry: Transport
Industry: Packaging
Which smart plastics technology is used?
E4.1L e-chains® and chainflex® cables pre-assembled as a readychain, CF.Q isense sensors, Module Connect connector.
Industry: Robotics
Which smart plastics technology is used?
EC.M sensor for motion data and EC.W sensor for the measurement of abrasion along the energy chain
Industry: Mining
Which smart plastics technology is used?
EC. P System as a cleaning or maintenance reminder.
Why is it used?
The heavy dust arising during the movement of bauxite is an enormous stress, especially for moving machine components.
Industry: Wastewater and sewage treatment plants
Industry: Agriculture
Our intelligent e-chain® systems are already reliably in use in hundreds of thousands of applications worldwide - from beverage machines and CNC machines to steel mills.
Smart plain bearings are great for sensitive or hard-to-reach spots on a machine, since they allow the bearing's condition to be assessed at any time.
Whether a new project for Industry 4.0 or efficiency-driven retrofitting - our smart plastics solutions are available as universal modular systems and can be individually adapted to any system.