Change Language :

Drag chains made of conductive ESD material are used to avoid static charge in manufacturing processes for electronic components or assemblies. Measurements of the electrical surface leakage resistance for igus® e-chains® with the special material igumid® GC, were made back in 1992 by igus® SE & Co. KG together with the PTB (Physikalisch-Technische-Bundesanstalt) in Braunschweig, supplemented by additional certifications in 1998 and 1999 according to DIN 53482, and the guidelines for static electricity ZH1/200 of the Federation of Trade Associations.

Inner height hi: 35mm
Inner width Bi: 50 - 125mm
Bend radii R: 63 - 150mm
Pitch: 56mm

Inner height hi: 52mm
Inner width Bi: 40 - 125mm
Bend radii R: 75 - 150mm
Pitch: 30mm

Inner height Bi 1: 28mm
Inner height Bi 2: 24mm
Bending radius R: 110mm
Pitch: 25.6mm

Inner height hi: .47" (12 mm)
Outer height ha: .51" (13 mm)
Number of chambers: 2 - 6
Cable diameter: .39" (10 mm)
An ESD (electrostatic discharge) drag chain is a cable carrier made from a special conductive material that prevents the buildup of static electricity. This is crucial for protecting sensitive electronic components from damage during manufacturing or handling.
Standard energy chains are typically made from non-conductive plastics. igus® ESD drag chains are made from a special material called igumid® GC, which is specifically designed to dissipate static charges, making them safe for use in environments where static buildup is a concern.
Yes, the electrical surface leakage resistance of igus® ESD products has been tested and certified by recognized organizations like the PTB (Physikalisch-Technische-Bundesanstalt), ensuring they meet industry standards.
They are ideal for use in manufacturing processes for electronic components, semiconductor production, and explosion protection areas.
igus® ESD energy chains have been rigorously tested and are guaranteed to last for up to 4 years, demonstrating their durability and long-term reliability.
Yes, igus® offers a variety of ESD energy chain series, including the E2/000 ESD, E4.1 ESD, and E2 micro ESD, with options for different inner heights, widths, and bend radii to fit various installation spaces and applications.
Yes, all e-chain systems — including ESD drag chains — can be ordered as a complete readychain system consisting of chain, cables, and connectors.

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert