Change Language :

igus® readycable® cable assemblies pair proven chainflex® continuous-flex cable with plug-and-play connectors from TE Connectivity, Harting, Yamaichi, and more — all engineered and harnessed in-house, so the entire assembly ships from a single source. That means one accountable partner from cable to connector, shorter lead times, and less supplier complexity. Each assembly is built on the same chainflex® foundation trusted in energy chains worldwide: high-strand conductors, optimized shielding, and oil-, UV-, and temperature-resistant jackets engineered to survive millions of bending cycles. Before anything leaves the warehouse, it is tested under real-world motion in the igus® test lab — one of the largest of its kind, running up to two billion cycles per year — and backed by a UL-verified service life guarantee of up to four years. Choose from 1,350+ cable types across seven price levels, harnessed to the manufacturer standards your system already runs on.

Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system.
Contact us at (800) 521-2747 to discuss your project today!
igus® readycables® are engineered for continuous motion, tested for millions of cycles in energy chains, and feature precise OEM-matched connectors. They outlast standard cables in dynamic applications and reduce installation errors.
igus® tests all cable assemblies in a test lab under real-world conditions, measuring bending cycles, mechanical stress, temperature resistance, and electrical performance to ensure durability.
Pre-tested and optimized for flexing applications, readycable® assemblies prevent failures, minimize maintenance, and extend service life, ensuring uninterrupted operation.
chainflex® cables offer high-strand conductors, optimized shielding, and durable PVC, PUR, or TPE jackets. They resist oil, UV, and chemicals, with tested service life data for predictive maintenance
igus® chainflex® cables exceed 10 million cycles in dynamic tests, while standard cables fail prematurely due to conductor breakage and insulation wear.
Yes. Most igus® robotic cables handle ±180° torsion per meter, and the CFROBOT8+ can handle ±360° torsion per meter, making them ideal for robotic arms, C-tracks, and multi-axis motion applications.
Use the readycable online configurator or consult our engineers. Selection is based on bending radius, travel length, environment, and required certifications.
igus® maintains an extensive stock of cables and connectors. For custom orders, lead times vary based on based on the complexity of the design. Contact your local igus representative or product manager for current lead times.
igus® cables feature >80% braided shield coverage, minimizing EMI and ensuring signal integrity in industrial automation and control systems.
Yes. TPE jackets withstand up to 180°C. Oil-resistant and flame-retardant options ensure optimal performance in harsh conditions.
igus® cables follow strict bending radius guidelines:
Yes. igus® offers Ethernet, bus, and fiber optic cables with high-performance shielding for uninterrupted data transmission in motion applications.
igus® provides a service life calculator based on millions of test cycles. Enter movement parameters to estimate cable lifespan and optimize maintenance.
Yes. igus® designs custom assemblies with specific lengths, connectors, shielding, and insulation materials. Contact us for a tailored solution.

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert