long travel banner

Guide Troughs Support e-chain® Cable Carriers Traveling Long Distances

Galvanized Steel and Aluminum Guide Troughs

Types of Guide Trough

Super Aluminum guide trough

Super-Aluminum Guide Trough

  • Modular kit, two versions - Basic & Heavy Duty
  • Easy, fast assembly, corrosion/water-resistant
  • Glide bars protect from abrasion at high speeds
steel guide troughs

Steel Guide Troughs

  • Stable & rugged for plant/heavy machinery
  • Galvanized steel, stainless steel on request
  • Large 2-piece selection, adjustable to chain width
Super Aluminum support tray

Support trays

  • For safe and maintenance-free operation
  • Made of steel and super aluminum
  • Easy installation with many mounting options

Other Long Travel Solutions

guide systems

Guide Systems

  • Flizz system- enclosed chains for long distances
  • Guidefast- reduce install time on indoor cranes
  • Guidelok horizontal- for long unsupported travels
FTA

FTA (Floating Tow Arm)

  • Floating moving end for parallel compensation
  • Small, light, low-cost, compatible with PPDS
  • Force-free guide trough run extends service life
predictive maintenance

Predictive Maintenance

  • Condition monitoring systems
  • isense smart plastics- maintenance/repair
  • Push/Pull Detect System- shutdown/alarm

Frequently Asked Questions

  • Enable cable carriers to travel long distances in a linear path.
  • Prevent cable carriers from moving side-to-side which could negatively impact the service life.
  • Offer enhanced protection from abrasions at high speeds.
  • The environmental conditions (exposure to chemicals, saltwater, or extreme temperatures).
  • Required strength and load-bearing capacity.
  • Installation area and application space.
  • Ease of installation and maintenance.
  • Base: Supports cable carrier movement and provides a stable foundation.
  • Cable carrier: Protects and organizes the cables, preventing tangling and damage.
  • Glide bars: Reduces the amount of chain and cable needed in a full system.
  • Silencer profile: Minimizes operational noise.
  • Floating moving end: Enables force-free run of cable carriers in the trough, extending lifetime.
  • Ensure the area is clear and level for proper alignment.
  • Use manufacturer-recommended fasteners and support spacing.
  • Properly secure and organize cables inside the trough with a cable carrier.
  • Consider future cable expansion; oversize the trough if possible.
  • The height of the guide trough should be at least twice the cable carrier's link height.
  • Each side should have a minimum of 2mm of clearance from the cable carrier.
  • Determine the travel length of the chain plus the overlength.
  • Half of the trough length (rounded up) should have glide bars if the cable carrier is center mounted.
  • Our e-chain® configurator can determine the length and quantities necessary for your application.

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service