Press |
|
Do you have any questions? Require materials? Current news releases and printable images are available for download here. Of course, we look forward to your call, email or fax! |
|
Press contactWould you like to be added to our media distribution list?igus® media digest |
igus首次推出用于食品行业的3D打印材料5/11/2017
运动塑料专家igus开发的3D打印材料iglidur I150,符合欧盟塑料食品接触材料法规EU 10/2011,可直接接触食品。这款获得认证的摩擦优化丝线用途非常广泛,可以在运动应用中直接与食品或化妆品接触,客户可以用其打印定制零部件。该材料免润滑、免维护,也可用于无加热板的3D打印机。 采用通过认证的iglidur® I150摩擦优化丝线,可以快速、经济高效地生产用于食品行业运动应用的免润滑特殊零部件。iglidur® I150适用于喷嘴温度+250°C的任何3D打印机。这款高性能塑料具有非常低的收缩率,因此也可以在没有加热板的3D打印机上进行加工。但在这种情况下,为了确保良好的粘附性,推荐使用igus粘合膜作为打印床的底座。igus摩擦优化丝线产品经理Tom Krause表示:“iglidur I150的用途极其广泛,除食品行业外也适用于许多其他行业。而且这是一款极其耐磨且极易加工的摩擦优化丝线, 在高达0.2m/s的表面速度下其超高的耐磨性让人印象深刻。”在igus测试实验室中,大量不同的测试参数显示iglidur I150的耐磨性比传统3D打印材料要高得多得多。 易加工的免润滑耐磨零部件 除了iglidur I150以外,工程塑料专家igus还有另外五款免润滑且免维护的iglidur摩擦优化丝线用于广泛的应用,例如需要永久负载或耐化学性的应用。它们的共同特点是高耐磨性,是3D打印标准材料的50倍。采用igus摩擦优化丝线进行3D打印是一个非常好的选择,尤其是生产复杂的运动部件,如耐磨的夹具和夹具部件、小批量和特殊机器结构。对于自己没有3D打印机的客户,igus提供3D打印服务——采用iglidur摩擦优化丝线和自制的激光烧结材料iglidur I3制成客户所需的耐磨件。客户可以在线上传自己的应用参数、选择材料、计算价格和直接订购所需的耐磨件。 详情可查看:www.igus.eu/tribofilament 。 |