Press |
|
Do you have any questions? Require materials? Current news releases and printable images are available for download here. Of course, we look forward to your call, email or fax! |
|
Press contactWould you like to be added to our media distribution list?igus® media digest |
大型クレーン設備の様々な問題を手軽に改善する 新ケーブル「CFCRANE.PUR」6/22/2017 モーションプラスチック・カンパニー(※)のイグス株式会社(東京都墨田区)は、クレーン設備用の超ロングストローク用途に適した高圧「チェーンフレックス(※2)」ケーブル「CFCRANE.PUR」を新規に開発しました。このシリーズの高圧モータケーブルは、優れた可動性能や屈曲性を持ち、大型クレーン設備やコンベア設備に最適です。ケーブル単品のみならず、配線済みユニット品として専任技術者の現地据付けサポートが可能なため、お客様の負担を大きく減らすことができます。 クレーンや運搬技術分野における設備は昼夜を問わず稼働し、その規模や動力供給はその規模を増しています。そのため、設備のエネルギー需要は、365日常に高信頼での供給が求められるため使用する部材には確実に高負荷に耐えられる特性が求められます。 高い信頼性を実現するために、6/10 kV高圧モータケーブル「CFCRANE.PUR」シリーズは、特殊な導体構造と材質の組み合わせにより、屋内外問わず1,000メートルまでのロングストロークに最適な構造で設計しています。また、ケーブル径は、従来型モータケーブルに比べて20パーセント小さくなっており、曲げ半径が直径の10倍に対応しております。 |